arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSG VS 125

KSG VS 125

NC clamping vise

ID 1405571

Ready for shipment from stock
Standard power-reinforced single-acting vise

Product features:
  • With combi reversible jaws
  • Continuous adjustment of the clamping force
  • To match VERO-S
Technical data:
  • Dimensions: 125 x 390 x 140 mm
  • Jaw width: 125 mm
  • Clamping force: 4 - 40 kN
  • Weight: 34 kg
Width of the clamping vise [mm] 125.0
Jaw width [mm] 125.0
Min. clamping force [kN] 4.0
Max. clamping force [kN] 40.0
Weight [kg] 34.0

Scope of delivery
Vise with 2 peace combi reversal jaws including clamping claws, clamping lever, operating manual