arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSG VS 160

KSG VS 160

NC clamping vise

ID 430316

Ready for shipment in 3 - 6 working days
Standard power-reinforced single-acting vise

Product features:
  • With combi reversible jaws
  • Continuous clamping force adjustment
  • To match VERO-S
Technical data:
  • Dimensions: 160 x 530 x 164 mm
  • Jaw width: 160 mm
  • Clamping force: 4 - 40 kN
  • Weight: 68 kg
Vise width [mm] 160
Jaw width [mm] 160
Min. clamping force [kN] 4
Max. clamping force [kN] 40
Weight [kg] 68

Scope of delivery
Vise with 2 peace combi reversal jaws including clamping claws, clamping lever, operating manual