arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PKL mini 100

PKL mini 100

Pallet adapters

ID 471970

In stock
Pallet coupling standard

Product features:
  • Pallet coupling
  • Suitable for: NSR mini 100
Technical data:
  • Material: Aluminum
  • Weight: 0.3 kg
Length [mm] 99.0
Width [mm] 39.5
Material Aluminum
Weight [kg] 0.3

Scope of delivery
Pallet coupling, clamping pin, mounting screws, cover caps, operating manual