arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PAL A-V4 159 x 159

PAL A-V4 159 x 159

Clamping pallets without clamping devices

ID 1327424

Ready for shipment from stock
Clamping pallet standard

Product features:
  • Top of customer's finishing
  • Bottom one-way clamping pin SPx 40 and 4x cylindrical pins
Technical data:
  • Dimensions: 159 x 159 x 25 mm
  • Material: Aluminum
  • Plane parallelism: 0.05 mm
  • Weight: 2.2 kg
Length [mm] 159
Width [mm] 159
Height H [mm] 25
Material Aluminum
Plane parallelism [mm] 0.05
Weight [kg] 2.2

Scope of delivery
Clamping pallet, clamping pins, aluminum handles, cylindrical pins, screw