NSL3 turn 450-3
Clamping Stations
ID 1323582
Clamping station standard
Product features:
Product features:
- 3-way NSE3 138
- Spring-loaded system - Pneumatically opening
- For turning applications on mill/turn centers
- Turbo function
- Dimensions: Ø450 x 75 mm
- Pull-down force: 24 kN
- Pull-down force with turbo: 84 kN
- Unlocking pressure: 6 bar
- Run-out accuracy: < 0.02 mm
- Max. rotational speed: 2000 1/min
- Weight: 52.4 kg
Technical details
| Diameter [mm] | 450.0 |
|---|---|
| Pull-down force [kN] | 24.0 |
| Pull-down force with turbo [kN] | 84.0 |
| Unlocking pressure [bar] | 6.0 |
| Run-out accuracy [mm] | < 0.02 |
| Max. rotational speed [1/min] | 2000.0 |
| Weight [kg] | 52.4 |
Levering
Klemstation, montageschroeven, centreerpinnen, verstelpinnen, T-bouten, vergrendelingskoppeling, oogbouten, gebruikershandleiding; zonder klempinnen