arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE3 138-V1-K

NSE3 138-V1-K

Clamping modules

ID 1313724

In stock
Clamping module standard

Product features:
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • Cone seal
  • Anti-rotation protection two-way 90°
  • Dynamic pressure monitoring of the clamping slide positions
Technical data:
  • Dimensions: Ø138 x Ø110 x 55,7 mm
  • Pull-down force: 8 kN
  • Pull-down force with turbo: 28 kN
  • Repeat accuracy: < 0.005 mm
  • Unlocking pressure: 6 bar
  • Weight: 4.5 kg
Diameter [mm] 138.0
Pull-down force [kN] 8.0
Pull-down force with turbo [kN] 28.0
Unlocking pressure [bar] 6.0
Repeat accuracy [mm] < 0.005
Weight [kg] 4.5

Scope of delivery
Clamping module, mounting screws, fitting screws, O-rings, cover caps, operating manual; without clamping pins, without indexing pins