arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE3 99

NSE3 99

Clamping modules

ID 1440333

Low stock
Clamping module standard

  • Spring-loaded system - Pneumatically opening
  • Turbo function
Technical data:
  • Dimensions: Ø99 x 56 mm
  • Pull-down force: 5 kN
  • Pull-down force with turbo: 18 kN
  • Repeat accuracy: < 0.005 mm
  • Unlocking pressure: 6 bar
  • Weight: 2.4 kg
Diameter [mm] 99.0
Pull-down force [kN] 5.0
Pull-down force with turbo [kN] 18.0
Unlocking pressure [bar] 6.0
Repeat accuracy [mm] < 0.005
Weight [kg] 2.4

Scope of delivery
Clamping module, mounting screws, O-rings, cover caps, operating manual; without clamping pins