arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MES3 150-1

MES3 150-1

Module Height Extensions

ID 1337141

In stock
Module height extension standard

  • Top of one-way clamping module NSE3 138-V1
  • Bottom one-way clamping pin SPx 40 with indexing pin IXB V1
  • Turbo function
  • Anti-rotation protection module two-way 90°
Technical data:
  • Dimensions: Ø190 x 150 mm
  • Pull-down force: 8 kN
  • Pull-down force with turbo: 28 kN
  • Unlocking pressure: 6 bar
  • Weight: 17.9 kg
Diameter [mm] 190.0
Height H [mm] 150.0
Pull-down force [kN] 8.0
Pull-down force with turbo [kN] 28.0
Unlocking pressure [bar] 6.0
Weight [kg] 17.9

Scope of delivery
Module height extension, clamping pin for module height extension, indexing pin for module height extension, module height extension, sealing nipple, operating manual; without clamping pin for pallet, without indexing pin for pallet