arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSL mikro 50-13-2

NSL mikro 50-13-2

Clamping Stations

ID 1358959

Low stock
Clamping station standard

  • 2-way NSE mikro 49-13
  • Spring-loaded system - Pneumatically opening
  • Turbo function
Technical data:
  • Dimensions: 99,5 x 49,5 x 26 mm
  • Pull-down force: 0.8 kN
  • Pull-down force with turbo: 3 kN
  • Unlocking pressure: 6 bar
  • Weight: 0.8 kg
Length [mm] 49.5
Width [mm] 99.5
Pull-down force [kN] 0.8
Pull-down force with turbo [kN] 3.0
Unlocking pressure [bar] 6.0
Weight [kg] 0.8

Scope of delivery
Clamping station, cylindrical clamps, operating manual; without clamping pins