arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SAT-W-BRS 400-600

SAT-W-BRS 400-600

Cube Tombstones

ID 431144

Availability on demand
Tombstone without clamping vises

Product features:
  • Cube tombstone with precision-milled clamping surfaces and bore hole grid for SCHUNK clamping devices.
  • New version bore hole grid with hardened fitted bushings and thread inserts Ø12F7/M12
Technical data:
  • Base Plate: 400 x 400 mm
  • Tower dimensions: 250 x 250 x 600 mm
  • Material: Cast iron EN-GJL-250
  • Weight: 157 kg
Pallet size 400 x 400 mm
Weight [kg] 157

Scope of delivery
Tombstone, cover, shipping screws; without hole grid cover