arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SAT-AE-R 500-710

SAT-AE-R 500-710

Octangle Tombstones

ID 431168

Delivery time on request
Tombstone without clamping vises

Product features:
  • Octangle tombstone with rough clamping surfaces
Technical data:
  • Base Plate: 500 x 500 mm
  • Tower dimensions: Irregular octagon 260 x 290 x 710 mm
  • Material: Cast iron EN-GJL-250
  • Weight: 220 kg
Pallet size 500 x 500 mm
Weight [kg] 220.0

Scope of delivery
Tombstone, cover, shipping screws