TENDO WZS SK 50 Ø22x110
Hydrodehnspannfutter
Ident.-Nr. 219227
TENDO WZS SK 50 Ø22x110, Werkzeugschleiffutter
Lieferumfang: Ohne Betätigungsschlüssel
- TENDO WZS
- Hydrodehnspannfutter
- Werkzeughalterschnittstelle: SK 50
- Spanndurchmesser D1: 22 mm
- Auskraglänge L1: 110 mm
- Rundlaufgenauigkeit: < 0,003 mm bei 2,5 x D
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
- Min. Drehmoment: 100 Nm
Lieferumfang: Ohne Betätigungsschlüssel
Technische Details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO WZS |
| Toolholder interface | SK 50 |
| Toolholder standard | DIN ISO 7388-1 AD |
| Clamping diameter D1 | 22 mm |
| D2 [mm] | 44.0 |
| D3 [mm] | 70.0 |
| D6 [mm] | 30.0 |
| L2 [mm] | 95.0 |
| L4 [mm] | 49.0 |
| L5 [mm] | 90.9 |
| G | M16x1 |
| Min. torque [Nm] | 100.0 |
| Weight [kg] | 3.9 |
Version
For tool-sharpening and grinding machines, manually actuated
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Coolant supply
Coolant supply as per ISO 7388 AD
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request