arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FTN-AXIA80-DUAL SI-75-4/SI-150-8 Illustration similar

FTN-AXIA80-DUAL SI-75-4/SI-150-8

Force/torque sensor

ID 1392568

Force/torque sensor FT-AXIA, Size: 80, EtherCAT, Ethernet, RS-422, RS-485

  • evaluation via: EtherNet
  • Measuring range Fx, Fy: ± 75 N
  • Measuring range Fz: ± 235 N
  • Measuring range Mx, My: ± 4 Nm
  • Measuring range Mz: ± 4 Nm
  • IP protection class: 64
evaluation via EtherNet
Housing material Aluminum
Sensor cable 4 m, M8 plug on an M12 plug
Control line Y distributor 4 m, M12 plug on RJ-45 plug and 3-pin power supply (open wire strand)
Weight [kg] 0.28
Calibration 1 SI-75-4
Measuring range Fx, Fy [N] ± 75
Measuring range Fz [N] ± 235
Measuring range Mx, My [Nm] ± 4
Measuring range Mz [Nm] ± 4
Calibration 2 SI-150-8
Measuring range Fx, Fy [N] ± 150
Measuring range Fz [N] ± 470
Measuring range Mx, My [Nm] ± 8
Measuring range Mz [Nm] ± 8
Overload Fx, Fy [N] ± 2350
Overload Fz [N] ± 7500
Overload Mx, My [Nm] ± 40
Overload Mz [Nm] ± 40
Resonant Frequency Fx, Fy, Mz [Hz] 1500.0
Resonant Frequency Fz, Mx, My [Hz] 1500.0
Resolution Fx, Fy [N] 0.04
Resolution Fz [N] 0.04
Resolution Mx, My [Nm] 0.002
Resolution Mz [Nm] 0.002
IP protection class 64
Diameter D [mm] 82.0
Height Z [mm] 25.4

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Measuring accuracy
< 2% of the upper limit value of the measuring range at 22 °C

evaluation via
EtherCAT, Ethernet, RS-422, RS-485

Warranty
12 months