arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ERP

ERP

Universalschwenkeinheit
Elektrische Universalschwenkeinheit mit Direktantrieb und integrierter Steuerung für Schwenkwinkel 45°, 90° oder 180°

Advantages – Your benefits

  • Control via digital I/O
    for easy commissioning and rapid integration into existing systems.
  • Speed can be adjusted in 10 stages for both rotational directions
    for high flexibility in cycle times
  • Direct drive
    for almost wear-free use and a long service life
  • Large center bore
    for feed-through of cables and hoses with the same unit height
  • The swivel angle can be selected as either 45°, 90° or 180°
    complete flexibility in selecting the angle of rotation, application-specific angles possible on request
  • Maintenance-free
    for high machine uptime and low operating costs
  • Modular attachment to various options
    for individual adjustment to various cases of application

Options and special information

  • Manually adjustable rotational speed
    The speed can be set in several stages with two integrated rotary switches in both directions of rotation.
  • NEW: Version with food -compliant lubrication (H1G)
    as a solution for an easy entry into medical technology, lab automation, pharmaceutical and food industry. The requirements of EN 1672-2:2020 are not fully met.