ELB
紧凑型线性模块
Axe à course courte avec entraînement direct linéaire et guidages à rouleaux croisés
描述
Advantages – Your benefits
- Integrated motor and measuring system in the axis
minimizes interfering contours and space requirements - Can be fitted with absolute stroke measuring system
Less programming effort and time saving when commissioning and in operation - High dynamics for shorter cycle times
therefore a high productivity is achieved - Almost no wear parts
for a long service life - Pretensioned junction rollers
That means absolutely scope-free - Standardized mounting bores
for numerous combinations with other components from the modular system - Optional pneumatic or electric holding brake as rod lock
for process reliability during system downtime - Optionally certified safety devices according to SIL2/PLd
with the HIPERFACE® and DRIVE-CliQ interfaces for applications with high standards in the area of machine safety
Options and special information
- Modular transducer system
The linear axis (similar to illustration) is available with four different path measuring systems. The incremental stroke measuring system has a 1Vss interface. The absolute path measuring systems are optionally available with the interfaces: HIPERFACE®, SSI or DRIVE-CLiQ. - Pneumatic holding brake
Optionally, the linear axis can be delivered with a holding brake. This holding brake is pneumatically actuated. Its function is activated in a non-ventilated state. The holding brake is used to maintain the position of the linear axis in a currentless condition. - Load compensation
Optionally, the linear axis can be delivered equipped with a load compensation device mounted parallel to the motor. A MagSpring® is used for this purpose. The magnetic spring compensates for a part of the weight forces during vertical movements of the linear motor. This can lead to greater dynamic response in certain cases of application. - Electric piston rod brakes
On option, the axis can be fitted with an electrical holding brake. This prevents an unintentional sinking of vertically installed axes in the event of a power failure. The holding brake is also suitable for applications in the field of machine safety. Please feel free to contact us. - Certified encoder system
The encoder systems with the HIPERFACE® (optional) and DRIVE-CLiQ interfaces are certified according to SIL2/PLd. This means that even demanding applications with high requirements in the area of machine safety can be implemented. Please contact us for further information. - NEW: Version with food -compliant lubrication (H1G)
as a solution for an easy entry into medical technology, lab automation, pharmaceutical and food industry. The requirements of EN 1672-2:2020 are not fully met.