SG5A 65-76-45
5 轴卡爪
ID 432258
System jaws, standard
Product features:
Product features:
- 5-axis jaw
- Interface 1: W-65-1
- Suitable for: KSX 125, KSX-C 125
- Dimensions: 65 x 76 x 45 mm
- grip step: 3 mm
- Weight: 1.6 kg
Technical details
| Width [mm] | 65.0 |
|---|---|
| Depth [mm] | 76.0 |
| Height [mm] | 45.0 |
| Bundle | piece |
| Weight [kg] | 1.6 |
Scope of delivery
System jaw, fastening screws