arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SG5A-B 100-67-35

SG5A-B 100-67-35

5-Achs Backen

Ident.-Nr. 432207

Systembacken Standard

Produktmerkmale:
  • 5-Achs Backe beweglich
  • Schnittstelle 1: W-100-1
  • Passend zu: KSO 100
Technische Daten:
  • Abmessungen: 100 x 67 x 35 mm
  • Gewicht: 0.85 kg
Width [mm] 100.0
Depth [mm] 67.0
Height [mm] 35.0
Bundle piece
Weight [kg] 0.85

Scope of delivery
System jaw, fastening screws; without top jaws