arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGS-B 125-68-40

SGS-B 125-68-40

Castanhas de aço

ID 1452569

Sistema de castanhas, padrão

Características do produto:
  • Castanha de aço, móvel
  • Adequado para: KSC3 125, KSC3-K 125
Dados técnicos:
  • Dimensões: 125 x 68 x 40 mm
  • Peso: 2.6 kg
Width [mm] 125.0
Depth [mm] 68.0
Height [mm] 40.0
Weight [kg] 2.6