GWU-M 80-15
Accessories for the manual clamping systems standard
ID 1460327
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports – width 80 mm
- For placing of workpieces
- Width: 80 mm
- Height: 15 mm
Technical details
| Breite [mm] | 80.0 |
|---|---|
| Höhe [mm] | 15.0 |
Lieferumfang
1 Satz Werkstückunterlagen