SGWP-B 125-57-27
Precision jaws
ID 1494333
System jaws, standard
Product features:
Product features:
- Precision jaw set
- For a higher angularity of the workpieces
- Quick-change jaw
- Suitable for: KSX-C2 125
- Dimensions: 125 x 57 x 27 mm
- Weight: 0.93 kg
Technical details
| Ancho [mm] | 125.0 |
|---|---|
| Profundidad [mm] | 57.0 |
| Altura [mm] | 27.0 |
| Grupo | Juego |
| Peso [kg] | 0.93 |