arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KBU-M12L-G Illustration similar

KBU-M12L-G

Connectors/sockets and adjustable housings

ID 1502044

In stock
Plug connector, Plug-in connection size: M12

  • Connection: M12 L-coded
  • Number of wires: 4
  • Max. current: 0.5 A
センサー側はねじ山付き M12、L コード
L 形コネクター、センサー側 [°] 0
コネクター、制御盤側 オープンより線
アングル、制御盤側 [°] 0
芯線数 4.0
芯線断面積 [mm²] 2.5
最大電流/リード線 [A] 0.5
最大電流 [A] 0.5