ROTA NCX 210-66 A6-SFGX
3-jaw power chuck with jaw quick-change for short-stroke cylinder
ID 800811
This product has been discontinued and is no longer available.
Alternative products:
Power lathe chuck with standard jaw quick-change system
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 66 mm
- Spindle holder: ISO 702-1 Nr. 6
- Jaw interface: Angled serration
- Stroke per jaw: 4.2 mm
- Tooth pitch: 3 mm
- Piston stroke: 18 mm
- Max. clamping force: 80 kN
- Max. actuating force: 45 kN
- Max. rotational speed: 5000 1/min
- Weight: 22 kg
Technical details
Spindle type | ISO 702-1 |
---|---|
Spindle size | Nr. 6 |
Serration | Angled serration |
Max. rotational speed [1/min] | 5000.0 |
Max. clamping force [kN] | 80.0 |
Max. actuating force [kN] | 45.0 |
Stroke/jaw [mm] | 4.2 |
Tooth pitch [mm] | 3.0 |
Piston stroke (H) [mm] | 18.0 |
Moment of inertia [kgm²] | 0.13 |
Weight [kg] | 22.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 200
- red
-
SFA 200
- yellow
-
SFA-AL 200
- green
-
Required minimum clamping force Fspmin 33%