TRIBOS-S SRE 22
Reduction insert
ID 201976
TRIBOS-S SRE 22, Reduction insert
- For clamping diameter: Ø14
- Length L1: 45 mm
Technical details
| For clamping diameter | Ø14 |
|---|---|
| D2 [mm] | 22.0 |
| L1 [mm] | 45.0 |
| Weight [kg] | 0.86 |