NJ 151
Combi T-nut
ID 146105
NJ 151, Combi T-nut
Product features:
Product features:
- Groove width: 22 mm
- Max. tightening torque: 300 Nm
- Delivery unit: 1 piece
- Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Technical details
| Produktgruppe | Kombi-Nutenstein |
|---|---|
| Nutbreite N [mm] | 22.0 |
| Breite B [mm] | 34.0 |
| Höhe H [mm] | 39.5 |
| Höhe H1 [mm] | 19.5 |
| Länge L [mm] | 80.0 |
| Lochabstand b [mm] | 50.0 |
| Zyl.-Schraube | M20 x 50 |
| Max. zul. Anziehdrehmoment [Nm] | 300.0 |
Bei der Auswahl der Nutensteine bitte die Anschlussmaße des Futters (Verzahnung/Nutbreite) prüfen