CNC SDC SK 50 Ø1-16x80
CNC short drill chucks
ID 204581
CNC SDC SK 50 Ø1-16x80, Porta-ferramentas
- Mandris curtos CNC
- Série: Mandris curtos CNC
- Interface do porta-ferramentas: SK 50
- Comprimento de projeção: 80 mm
- Grau de balanceamento: G6,3 a 18.000 rpm ou Umax < 1 gmm
Technical details
| Technology | CNC short drill chucks |
|---|---|
| Series | CNC short drill chucks |
| Toolholder interface | SK 50 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 16.0 |
| D2 [mm] | 50.0 |
| Projecting length L1 [mm]/[inch] | 80 mm / 3.1" |
| Projecting length L1 [mm] | 80.0 |
| L4 [mm] | 60.9 |
| Weight [kg] | 3.23 |
| Coolant-proof | yes |
| Standard length | yes |
Version
For clamping tools with cylindrical shanks
Balancing grade
G6.3 at 18,000 RPM or Umax < 1 gmm
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Suitable for tools with internal coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Including hexagon socket wrench
Individual
Additional sizes and customized designs are available upon request