arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER 16 HSK-A 80x100 Illustration similar

ER 16 HSK-A 80x100

ER collet chucks

ID 23000409

ER 16 HSK-A 80x100, Toolholders
  • ER collet chucks
  • Series: ER collet chucks
  • Toolholder interface: HSK-A 80
  • Projecting length: 100 mm
  • Run-out accuracy: ≤ 0.008 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping nut
技术 ER 筒夹
系列 ER 筒夹
刀具夹持接口 HSK-A 80
刀柄标准 DIN ISO 12164-1
ER 夹持尺寸 ER 16
最小夹持直径 D1 [mm] 1.0
最大夹持直径 D1 [mm] 10.0
D2 [mm] 28.0
D3 [mm] 28.0
伸出长度 L1 [mm]/[英寸] 100 mm / 3.9"
伸出长度 L1 [mm] 100.0
L4 [mm] 17.5
L5 [mm] 74.0
G M11x1
重量 [kg] 1.5
防冷却剂 是
标准长度 是

回转精度
2.5 x D 处 ≤ 0.008 mm

平衡等级
转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm

刀柄更换
对于自动更换刀柄

长度调节螺钉
带螺纹,用于安装调节轴向长度的调节螺钉,但未附带调节螺钉

标配范围
包括夹紧螺母

单独
可按照客户要求,提供其他尺寸和订制设计