ER 32 P CAT 40x4"
Mandrins à pince ER de précision
ID 1349019
ER 32 P CAT 40x4", Porte-outils
- Mandrins à pince ER de précision
- Gammes: Mandrins à pince ER de précision
- Interface de porte-outils: CAT 40
- Longueur de projection: 101.6 mm
- Concentricité: ≤ 0,003 mm à 2,5 x DPrécision de concentricité ≤ 0,003 mm à 2,5 x D en utilisant la pince de serrage de précision ER et un couple défini
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
技術的詳細
| Technology | ER Precision collet chuck |
|---|---|
| Series | ER Precision collet chuck |
| Toolholder interface | CAT 40 |
| Toolholder standard | ASME B5.50 |
| ER clamping size | ER 32 |
| Min. clamping diameter D1 [mm] | 2.0 |
| Max. clamping diameter D1 [mm] | 20.0 |
| D2 [mm] | 52.0 |
| D3 [mm] | 52.0 |
| Projecting length L1 [mm]/[inch] | 101,6 mm / 4.0" |
| Projecting length L1 [mm] | 101.6 |
| L4 [mm] | 26.0 |
| L5 [mm] | 82.5 |
| Weight [kg] | 1.68 |
| Coolant-proof | yes |
Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed for transport
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request