AMC CYL HSK-A 63 M10x50 L1=76
Thread Shank Adaptors, Cylindrical
ID 1313746
AMC CYL HSK-A 63 M10x50 L1=76, Toolholders
- Thread Shank Adaptors, Cylindrical
- Series: Thread Shank Adaptors, Cylindrical
- Toolholder interface: HSK-A 63
- Thread in clamping diameter: M10
- Projecting length: 76 mm
- Run-out accuracy: ≤ 0.005 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technologia | Gwintowane adaptery trzonka, cylindryczne |
|---|---|
| Seria | Gwintowane adaptery trzonka, cylindryczne |
| Złącze uchwytu narzędziowego | HSK-A 63 |
| Standardowy uchwyt narzędziowy | DIN ISO 12164-1 |
| Sworzeń dociskowy z gwintem G | M10 |
| D2 [mm] | 18.0 |
| Długość wystającej części L1 [mm]/[cale] | 76 mm / 3.0" |
| L4 [mm] | 50.0 |
| Masa [kg] | 0.74 |
| Bez chłodzenia peryferyjnego | tak |
Version
For clamping screw-in milling cutters
Run-out accuracy
≤ 0.005 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Individual
Additional sizes and customized designs are available upon request