TRIBOS-RM HJND 28 Ø6x52
ID 1355388
- Polygonspannfutter
- Baureihe: TRIBOS-RM
- Werkzeughalterschnittstelle: HJND 28
- Spanndurchmesser: 6 mm
- Auskraglänge: 52 mm
- Rundlaufgenauigkeit: ≤ 0,01 mm bei 4 x D
- Wuchtgüte: Restunwucht 2 gmm/kg
- Min. Drehmoment: 5 Nm
Technical details
| Technologie | Polygonspannfutter |
|---|---|
| Baureihe | TRIBOS-RM |
| Werkzeughalterschnittstelle | HJND 28 |
| Spanndurchmesser D1 | 6 mm |
| D2 [mm] | 14.0 |
| D3 [mm] | 26.5 |
| D4 [mm] | 30.0 |
| D5 [mm] | 38.0 |
| L [mm] | 81.0 |
| Auskraglänge L1 [mm] / [inch] | 52 mm / 2.0" |
| L4 [mm] | 30.0 |
| L5 [mm] | 37.0 |
| L6 [mm] | 41.0 |
| G | M16x1.5 |
| Min. Drehmoment [Nm] | 5.0 |
| Schlüsselweite SW | 24.0 |
| Max. Anzugsmoment [Nm] | 20.0 |
Version
The following reduction inserts are suitable alternatives for lateral joining: for Ø5 - Ø8 TRIBOS-RM SRE SO 14 (1351506) and for Ø9 - Ø12 TRIBOS-RM SRE SO 20 (25003525)
Run-out accuracy
≤ 0.01 mm of 4 x D
Balancing grade
Residual imbalance 2 gmm/kg
Tool shank quality
h6
Length-setting screw
Without adjustment screw for axial length adjustment
The minimum clamping depth for Ø 5 - Ø 8 is 25 mm and for Ø 9 - Ø 12 it is 29 mm
The maximum clamping depth for Ø 5 - Ø 8 is 81 mm and for Ø 9 - Ø 12, L2 = 47 mm
Individual
Additional sizes and customized designs are available upon request