arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WEL SCAPTO C6 Ø20x65 Illustration similar

WEL SCAPTO C6 Ø20x65

WELDON end mill holders

ID 243417

WEL SCAPTO C6 Ø20x65, Toolholders
  • WELDON end mill holders
  • Series: WELDON
  • Toolholder interface: SCHUNK CAPTO C6
  • Clamping diameter: 20 mm
  • Projecting length: 65 mm
  • Run-out accuracy: ≤ 0.003 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Including WELDON clamping screw
Technology WELDON end mill holders
Series WELDON
Toolholder interface SCHUNK CAPTO C6
Toolholder standard ISO 26623-1
Clamping diameter D1 20 mm
D2 [mm] 52.0
D6 [mm] 39.5
Projecting length L1 [mm]/[inch] 65 mm / 2.6"
L2 [mm] 53.0
L4 [mm] 40.5
G1 M16
Weight [kg] 1.28
Coolant-proof yes
Standard length yes
These product variants are suitable for both milling as well as turning centers

Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB

Run-out accuracy
≤ 0.003 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Thread G1
G1 = thread for clamping screw

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Scope of delivery
Including WELDON clamping screw

Individual
Additional sizes and customized designs are available upon request