STB 250-1
Base jaws
ID 156100
STB 250-1, Base jaws
Product features:
Product features:
- Serration: Angled serration
- Mounting: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| 제품 그룹 | 베이스 죠 |
|---|---|
| 설치 | 1/16" x 90° |
| 톱니 | 각진 톱니 |
| 슬롯 너비 N [mm] | 17.0 |
| B 너비 [mm] | 45.0 |
| B1 너비 [mm] | 26.0 |
| 높이 H [mm] | 65.0 |
| 길이 L [mm] | 110.0 |
| 나사 | M12 |
| m/set [kg] | 4.9 |