arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
GBC 65-35-11

GBC 65-35-11

Serrated jaw

ID 490562

Top jaws, standard

Product features:
  • Jaw, hewn
  • Interface 1: W-65-2
Technical data:
  • Dimensions: 64 x 35 x 11 mm
  • Weight: 0.18 kg
Largura [mm] 64.0
Profundidade [mm] 11.0
Altura [mm] 35.0
Pacote unidade
Peso [kg] 0.18

Escopo de fornecimento
Castanha de sobrepor, parafusos de fixação