SVSL 21-12 PVC-G
Accessories for standard vacuum clamping technology
ID 1487805
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Vacuum hose
- Suitable for all matrix plates as well as vacuum units SVAGG-6 and SVAGG-8
- O.D.-Diameter: 21 mm
- Inner diameter: 12 mm
- Pressure range: -0.95 - 10 bar
- Operating temperature: -20 - 65 °C
- Material: PVC
Technical details
| 最低作動圧力 [bar] | -0.95 |
|---|---|
| 最大作動圧 [bar] | 10.0 |
| 材質 | PVC |
| 外径 (O.D.) [mm] | 21.0 |
| 内径 [mm] | 12.0 |
| 最低作動温度 [°C] | -20.0 |
| 最高作動温度 [°C] | 65.0 |
納品内容
バキュームホース