GBG-6W 38-38-13
6-way reversal jaws
ID 1632491
Top jaws, standard
Product features:
Product features:
- 6-way reversible jaws grip
- For swivel and adapter plates
- Interface 1: W-38
- 1st side: tungsten carbide coated
- 2nd side: Grip
- 3rd side: Grip, 3 mm step
- 4th side: Grip, 8 mm step
- 5th side: Grip, round, 8 mm step
- 6th side: Grip, round
- Dimensions: 38,5 x 38,2 x 13 mm
- Weight: 0.2 kg
기술 세부 정보
| Width [mm] | 38.5 |
|---|---|
| Depth [mm] | 38.2 |
| Height [mm] | 13.0 |
| Bundle | piece |
| Weight [kg] | 0.2 |
Scope of delivery
Clamping insert, fastening screw