arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-S4-B 80-40.3-28

SGWB-S4-B 80-40.3-28

Reversal jaws

ID 1497516

System jaws, standard

Product features:
  • Reversal jaw, movable
  • Ground step
  • Suitable for: KSC3 80
Technical data:
  • Dimensions: 80 x 40,3 x 28 mm
  • Stufe geschliffen: 4 mm
  • Weight: 0.6 kg
Width [mm] 80.0
Depth [mm] 40.3
Height [mm] 28.0
Weight [kg] 0.6

Scope of delivery
System jaw, fastening screws; without top jaws