arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-S8-B 80-40-28

SGWB-S8-B 80-40-28

Reversal jaws

Ident.-Nr. 1518693

System jaws, standard

Product features:
  • Reversal jaw, movable
  • Ground step
  • Suitable for: KSC3 80, KSC 80
Technical data:
  • Dimensions: 80.4 x 40.3 x 28 mm
  • Weight: 0.5 kg
Width [mm] 80.0
Depth [mm] 40.0
Height [mm] 28.0
Weight [kg] 0.5

Scope of delivery
System jaw, fastening screws; without top jaws