arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZIJ 38-5 Illustration similar

SZIJ 38-5

Hard Claw Jaws for I.D. Clamping

ID 179136

SZIJ 38-5, Hard Claw Jaws for I.D. Clamping

Product features:
  • Serration: 1.5 mm x 60°
  • Groove width: 22 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Product group Hard Claw Jaws for I.D. Clamping
Serration 1.5 mm x 60°
Slot width N [mm] 22.0
Width B [mm] 60.0
Height H [mm] 85.0
Length L [mm] 127.5
Clamping depth T [mm] 33.0
Thread workpiece stop G M8
Hole spacing b [mm] 43.0
Screws M20
Material Steel 16MnCr5, hardened
m/set [kg] 8.6