arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HGKHA 174 Illustration similar

HGKHA 174

Hard Claw Jaws for O.D. Clamping

ID 122220

HGKHA 174, Hard Claw Jaws for O.D. Clamping
  • Serration: 1/16" x 90°
  • Groove width: 12 mm
  • Delivery unit: 1 set = 3 pieces
Product group Hard Claw Jaws for O.D. Clamping
Serration 1/16" x 90°
Slot width N [mm] 12
Width B [mm] 35
Height H [mm] 50
Clamping depth T [mm] 20
Thread workpiece stop G M6
Hole spacing b [mm] 21
Screws M12
Material Steel 16MnCr5, hardened
m/set [kg] 1.3