SHB-J 82
Hard stepped top jaws
ID 133110
SHB-J 82, Hard stepped top jaws
- Serration: 1.5 mm x 60°
- Groove width: 14 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped top jaws |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 14 |
Width B [mm] | 32 |
Height H [mm] | 38 |
Length L [mm] | 79 |
Clamping depth T [mm] | 12 |
Hole spacing a [mm] | 16 |
Hole spacing b [mm] | 25 |
Hole spacing c [mm] | 25 |
Screws | M12 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 1.2 |
Reduced weight for higher RPM’s