WDP-5X-DSM 99-70-M
Clamping Modules
ID 471611
Modular clamping system for direct workpiece clamping - standard version
Product features:
Product features:
- Direct Clamping Module
- Manually
- Dimensions: Ø99 x 70 mm
- Pull-down force: 15 kN
- Actuation torque: 20 Nm
- Repeat accuracy: < 0.005 mm
- Weight: 3.9 kg
Technical details
Height H [mm] | 70 |
---|---|
Pull-down force [kN] | 15 |
Max. actuation moment [Nm] | 20 |
Repeat accuracy [mm] | < 0.005 |
Weight [kg] | 3.9 |
Scope of delivery
Direct clamping module, operating manual