OPUS-H3 225-95
Open-center cylinder
ID 1360394
Clamping cylinder standard version
Product features:
Product features:
- Open-center cylinder
- Through-hole: 95 mm
- Piston stroke: 34 mm
- Piston surface: 225 cm²
- Pull force at 45 bar: 100 kN
- Oil leakage rate: 7 l/min
- Max. operating pressure: 45 bar
- Max. rotational speed: 4000 1/min
- Weight: 30 kg
Technical details
| Max. rotational speed [1/min] | 4000.0 |
|---|---|
| Piston surface [cm²] | 225.0 |
| Piston stroke [mm] | 34.0 |
| Through-hole [mm] | 95.0 |
| Max. pressure [bar] | 45.0 |
| Pull force at 45 bar [kN] | 100.0 |
| Oil leakage rate [l/min] | 7.0 |
| Moment of inertia [kgm²] | 0.17 |
| Power consumption [kW] | 1.9 |
| Weight [kg] | 30.0 |