ROTA-S plus 2.0 250-62/2 Z235-SFG
3-jaw manual chuck with jaw quick-change system
ID 819300
Standard manual lathe chucks
Product features:
Product features:
- 2-jaw wedge bar chuck
- Jaw quick-change system
- Through-hole: 62 mm
- Spindle holder: Z235
- Jaw interface: Angled serration
- Stroke per jaw: 7.7 mm
- Tooth pitch: 6 mm
- Max. clamping force: 105 kN
- Max. torque: 140 Nm
- Max. rotational speed: 4200 1/min
- Weight: 30.4 kg
Technical details
Gewicht [kg] | 30.4 |
---|---|
Spiltype | - |
Spilformaat | Z235 |
Max. draaisnelheid [1/min] | 4200.0 |
Max. koppel [Nm] | 140.0 |
Slag/klauw [mm] | 7.7 |
Max. opspankracht [kN] | 105.0 |
Tandsteek [mm] | 6.0 |
Vertanding | Hoekvormige vertanding |
Klemkracht-RPM-diagram
Klemkracht-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 250
- red
-
STF 250
- yellow
-
SFA 250
- green
-
Vereiste minimale klemkracht Fspmin 33%
Levering
Klauwplaat, 1 set basisklauwen met bouten, klauwplaatmontageschroeven, activeringssleutel, oogbout en bedieningshandleiding