MSC-PM35 Ø150
MAGNOS for Grinding Applications
ID 422283
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck permanent
- Technology: Radial pole
- Magnet type: Neodymium
- Dimensions: Ø150 x 68 mm
- Number of poles: 10
- Max. clamping force: 80 N/cm²
- Min. workpiece thickness: 5 mm
- Straight recess mount: ø50 x 5 mm
- Through hole possible up to: 24 mm
- Rear fastening screw thread: M6
- Max. working temperature: 80 °C
- Weight: 8 kg
Technical details
| H [mm] | 68.0 |
|---|---|
| Max. clamping force [N/cm²] | 80.0 |
| Number of poles | 10.0 |
| Min. workpiece thickness [mm] | 5.0 |
| Weight [kg] | 8.0 |
Scope of delivery
Magnetic chuck, removable hexagon socket wrench, operating manual