arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO SPW Ø3/4 Illustration similaire

TENDO SPW Ø3/4"

Pièce de test de la force de serrage

ID 9646214

TENDO SPW Ø3/4", Pièce de test de la force de serrage
  • Diamètre: 3/4"
  • Longueur L1: 70 mm
D1 3/4"
L1 [mm] 70.0
重量 [kg] 0.161
根据要求,您可以订购 TENDO E compact Ø 16、TENDO E compact HSK-F 63、TENDO P HSK-F 63 和 TENDO WZS 的夹紧力测试件