ISST-SMPL 400x300x3
Accessories for standard vacuum clamping technology
ID 1487783
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Support plate
- For machining workpieces with suction cups
- With closing magnets
- Suitable for SMPL 400 x 300 x 28
- Dimensions: 400 x 300 x 3 mm
- Weight: 2.9 kg
Détails techniques
| Longueur [mm] | 400.0 |
|---|---|
| Largeur [mm] | 300.0 |
| Hauteur [mm] | 3.0 |
| Poids [kg] | 2.9 |
Etendue de la livraison
Plaque support, aimants de fermeture, bande d'étanchéité (collée), vis Chc