RMPG
Greif-Schwenk-Modul mit Parallelgreifer
Dieses Produkt ist abgekündigt und ist nicht mehr erhältlich.
Hier mehr erfahren und Kontakt aufnehmen.
Greif-Schwenk-Kombination, bestehend aus einem Schwenkmodul und einem 2-Finger-Parallelgreifer
Beschreibung
Advantages – Your benefits
- Gripping and turning without rotary power lines
for a maximized process reliability - Cross roller guidance
for precise gripping through due to a scope-free base jaw guidance - Double piston principle in the swivel unit
for scope-free end positions and high repeat accuracy - Continuous angle of rotation adjustment
over the entire range of rotation - Space-saving
as the rotary drive, end-position damping unit and gripper are merged in one compact module - Standardized mounting bores
for numerous combinations with other components from the modular system
Options and special information
- As standard, this module can be combined with numerous components from the modular system. We would be happy to assist you.
- Version 90 with turned gripping head
Each version of the gripper-swivel module is also available with a gripping head that is turned by 90°. - Gripping force maintenance version AS/IS
The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force.