ROTA FSW A15
Chuck quick-change system
ID 1455800
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Chuck quick-change standard
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Chuck quick-change
- Chuck side: ISO 702-1 Nr. 15
- Machine side: ISO 702-1 Nr. 15
- Max. actuating force: 140 kN
- Max. actuation moment: 200 Nm
- Max. rotational speed: 3500 1/min
Technical details
| Type de broche | ISO 702-1 |
|---|---|
| Taille de broche | Nr. 15 |
| Vitesse de rotation max. [1/min] | 3500.0 |
| Force d'actionnement max. [kN] | 140.0 |
| Moment d'actionnement max. [Nm] | 200.0 |