JGP
Pince universelle
Ce produit est obsolète et n'est plus disponible.
En savoir plus et nous contacter ici.
Produits alternatifs :
Pince parallèle à 2 doigts universelle de la gamme compacte avec guidage en T et bon rapport prix/performance
Description
Advantages – Your benefits
- A firm focus on the essentials
for maximum profitability - Sturdy T-slot guidance
for the precise handling of different workpieces - Compact dimensions and low weight
for minimal interfering contours in handling - High maximum moments possible
suitable for using long gripper fingers - Wedge-hook design
for high power transmission and synchronized gripping - Comprehensive sensor accessories
for monitoring and control of the stroke position - Mounting from two gripper sides
for universal and flexible gripper assembly - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems
Options and special information
- Gripping force maintenance version AS/IS
The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force. - The JGP series is especially suitable for economic handling solutions and distinguishes by its high cost-benefit ratio.
- Integrated air purge connection
impedes the ingress of dirt into the inside of the gripper