KEH plus 04 400V/50Hz
Contrôleur
ID 420652
Magnetspanntechnik Standard
Produktmerkmale:Technische Daten:
Produktmerkmale:Technische Daten:
- Anschluss: 1x ILME
- Anzahl Kanäle: 4
- Elektrischer Anschluss: 400 V / 50 Hz
- Gewicht: 10 kg
Détails techniques
| L [mm] | 350.0 |
|---|---|
| B [mm] | 300.0 |
| H [mm] | 130.0 |
| Connection | 1x ILME |
| Number of channels | 4.0 |
| Magnetic chuck control | Up to 4 |
| Mains voltage | 400 V / 50 Hz |
| Weight [kg] | 10.0 |
Scope of delivery
Control unit with magnetic foil on the rear, connection cable 32A with connection plug (5 meters), connection cable for PLC easy (5 meters), operating manual and CE declaration of conformity; without connection cable, without hand-held remote control and without PLC box and cable