VSD M16
Accessories lathe chucks standard
IDnr. 40009903
Accessories lathe chucks standard
Product features:
Product features:
- Cover plate
- For covering up the fastening screws of the chuck body as well as the guideway extensions.
- with O-ring
- For M16 bore hole
- Suitable for: ROTA-S flex 1000
- Weight: 0.02 kg
Technische gegevens
| Actuation diameter [mm] | 27.0 |
|---|---|
| Weight [kg] | 0.02 |